HUBBELL
WBP_BR851D_PRODIMAGE
WBP_BR851D_PRODIMAGE

Jack Accessories, Adapter, Mod 851Y, Splitting

Brand:

Hubbell Premise Wiring

Catalog ID:

BR851D

Jack Accessories, Adapter, Mod 851Y, Splitting

  • Narrow Profile Design for High Density Applications
  • Printed Circuit Board For Greater Flexibility In Splitting And Bridging Applications
  • Pull Tab Release Mechanism Provides Front Access For Disconnection

Splitting Adapter

Product details

General

Application

IEEE 802.3

Catalog Number

BR851D

Compatibility

Patch Cord (RJ45)

Data Link Protocol

10 BASE-T

EU RoHS Indicator

Yes

Form Factor

RJ45

Item Type

Adapters

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Housing Material - High-impact thermoplastic (UL 94V-0)
  • Jack Contacts - Beryllium Copper Plated With 50 Micro Inch Gold over 50-100 Micro Inch Nickel

Telephony Interface

RJ45

UPC

662620786476

Electrical Ratings

Connectivity

RJ45

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • Modular Plug And Jacks Meet F.C.C.
  • RoHS Compliant
  • UL and cUL Listed 1863

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

25

Resources and downloads