WBP_BREXTB235_PRODIMAGE
WBP_BREXTB235_PRODIMAGE

Rack, Cable Management Hardware, Extender Brackets, 23"

Brand:

Hubbell Premise Wiring

Catalog ID:

BREXTB235

Rack, Cable Management Hardware, Extender Brackets, 23"

  • Convert 23"rack width into 19" width
  • Metal construction

Rack + Vertical Cable Management

Product details

General

EU RoHS Indicator
Yes
Item Type
Equipment Rack
Material
Steel, Cold Rolled
OEM Brand Name
Hubbell Premise Wiring
Type
Extender Brackets
UPC
662620084992

Dimensions

Height
0.25 in
Thickness
0.0781

Certifications And Compliance

Industry Standard(s)
EIA/ECA-310-E Universal Mounting Pattern

Logistics

Carton Quantity
10

Resources and downloads