HUBBELL
WBP_BRMCCMB19X35X8_PRODIMAGE
WBP_BRMCCMB19X35X8_PRODIMAGE
Discontinued

Premise Wiring Products, Cable Management Hardware, Wall Mount Bracket, Side Hinged, 3.5"H x 8"D.

Brand:

Hubbell Premise Wiring

Catalog ID:

BRMCCMB19X35X8

Premise Wiring Products, Cable Management Hardware, Wall Mount Bracket,Side Hinged, 3.5"H x 8"D.

Bracket

Product details

General

Application

Side Hinge Bracket

Catalog Number

BRMCCMB19X35X8

EU RoHS Indicator

Yes

Item Type

Standard Series

Material

Steel, Cold Rolled

OEM Brand Name

Hubbell Premise Wiring

Type

Bracket, Side Hinged

UPC

662620808178

Dimensions

Height

3.5 in

Certifications And Compliance

Industry Standard(s)

EIA/ECA-310-E Universal Mounting Pattern

Resources and downloads