WBP_FT10Y5_PRODIMAGE
WBP_FT10Y5_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 5'

Brand:

Bryant

Catalog ID:

BRYFT10Y5

FloorTrak Flexible Non-Metallic Cover for Cables, Size 10, Yellow, 5'

Product details

General

Channel Height
1.25 IN
Channel Width
1.81 IN
Color
Yellow
Series
FloorTrak Floor Cable Cover
Type
FloorTrak 10
UPC
781786145528

Dimensions

Dimensions
5.0 ft x 5.6 in x 1.7 in
Height
1.7 in
Length
5 ft
Width
5.6 in

Logistics

Carton Quantity
5

Resources and downloads