HUBBELL
WBP_FT3GY5_PRODIMAGE
WBP_FT3GY5_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Gray, 5'

Brand:

Bryant

Catalog ID:

BRYFT3GY5

FloorTrak Flexible Non-Metallic Cover for Cables, Size 3, Gray, 5'

Product details

General

Catalog Number

BRYFT3GY5

Channel Height

0.50 IN

Channel Width

0.75 IN

Color

Gray

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 3

UPC

781786145412

Dimensions

Dimensions

5.0 ft x 3 in x 0.75 in

Height

0.75 in

Length

5 ft

Width

3 in

Resources and downloads