HUBBELL
WBP_FT4Y5_PRODIMAGE
WBP_FT4Y5_PRODIMAGE

FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Yellow, 5'

Brand:

Bryant

Catalog ID:

BRYFT4Y5

FloorTrak Flexible Non-Metallic Cover for Cables, Size 4, Yellow, 5'

Product details

General

Catalog Number

BRYFT4Y5

Channel Height

0.75 IN

Channel Width

1.21 IN

Color

Yellow

Series

FloorTrak Floor Cable Cover

Type

FloorTrak 4

UPC

781786145481

Dimensions

Dimensions

5.0 ft x 3.25 in x 1.1 in

Height

1.1 in

Length

5 ft

Width

3.25 in

Resources and downloads