HUBBELL
BUR_PPHID-264515_BS10
BUR_PPHID-264515_BS10

BS10, Vinyl Splice, #12-10 AWG

Brand:

Burndy

Catalog ID:

BS10

Vinyl Splice For 12 - 10 AWG.

BS10.

  • Manufactured from seamless electrolytic copper tubing to provide maximum conductivity and tensile strength in a high quality design with no seams to split
  • Funnel entry for easy wire insertion
  • Electro-tin plating provides durable, long lasting resistance to corrosion
  • Expanded insulation support to lower inventory requirements
  • Vinyl insulation provides an economical means of providing high dielectric values and cable insulation support

Features: The Type SP VINYLINK Is A PVC Insulated Seamless Butt Splice, Type SP VINYLINK Is Designed To Accommodate A Broad Range Of 600 Volt Cables, Manufactured From Seamless Electrolytic Copper Tubing: Provides Maximum Conductivity And Tensile Strength, In A High Quality Design With NO Seams To Split, Funnel Entry: Provides Easy Wire Insertion, Electro-Tin Plated: Provides Durable Long Lasting Resistance To Corrosion, Expanded Insulation Support: Lower Inventory Requirements, Red Wire Range Of 22-16: Lower Inventory Requirements, Vinyl Insulator: Economical Means Of Providing High Dielectric Values And Cable Insulation Support, Package: Bulk, Installation Tool: Non-Ratchet: Y10D, Y10-22 Tool, Ratchet: MR8G98, MR8-89-1, MR15 Tool, Conductor Type: Commercial/Aircraft Stranded Copper, Color Code: Yellow, Insulation Support: Yes, Wire Strip Length: 21/64 IN

Product details

General

Application

For Accommodating A Broad Range Of 600 Volt Cables

Catalog Number

BS10

Color Code

Yellow

Connector Type

Seamless Butt Splice

EU RoHS Indicator

Yes

Insulation

Y

Insulation Type

Vinyl

Material

Copper

Plated

Y

Plating Type

Tin

Sub Brand

VINYLINK

Temperature Rating

105

Trade Name

VINYLINKâ„¢

Type

BS

UPC

781810805862

UPC 12 Digit

7818108058622

Dimensions

Dimension - Diameter Max Size inch

0.26 in

Dimension - Length Overall inch

1.23 in

Dimension - Outside Diameter inch

0.26 in

Dimension - Strip Length inch

21/64 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL486

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999

Resources and downloads