HUBBELL
BYNA
BYNA

BYNA160MM2T15ACCC, Compression Terminal up to 230kV for ACCC Conductor, 15 Degree Angle

Brand:

Burndy

Catalog ID:

BYNA160MM2T15ACCC

15° angle.

Product details

General

Catalog Number

BYNA160MM2T15ACCC

Connector Type

Terminal

UPC

781810493076

UPC 12 Digit

7818104930766

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads