BYNA
BYNA

BYNA245MM2T15ACCC, Terminal Pad Assembly for ACCC, 230mm-285mm, 230kV

Brand:

Burndy

Catalog ID:

BYNA245MM2T15ACCC

HYLUG™ Terminal Pad Assembly (ACCC), 230mm²-285mm² ACCC, 230kV.

Product details

General

Connector Type
Terminal
Installation Torque Recommended in-lb
300 in-lb
Material
Aluminum
Trade Name
HYLUG™
UPC
781810486702
UPC 12 Digit
7818104867022

Dimensions

Dimension - Hole Size inch
0.56 in
Dimension - Inside Diameter inch
0.85 in
Dimension - Outside Diameter inch
1.14 in
Dimension - Pad Width inch
3.22 in
Physical Attribute - Tongue Angle
15 Degree

Conductor Related

Conductor - ACCC Str Size
230mm2(Copenhagen);235mm2(Reykjavik);245mm2(Glasgow);285mm2(Casablanca)
Conductor - ACCC Str Size Range
230mm²(Copenhagen)-285mm²(Casablanca)

Certifications And Compliance

Certification - CSA Approved
No
Standards - RoHS Compliance Status
UI

Logistics

Minimum Pack Quantity
1

Resources and downloads