BYNA
BYNA

BYNA325MM2TUHACCC, Terminal Pad Assembly, 352-380 ACCC, Undrilled with TMH24 Hardware Kit, 230kV

Brand:

Burndy

Catalog ID:

BYNA325MM2TUHACCC

HYLUG™ Terminal Pad Assembly (ACCC) Undrilled with TMH24 Hardware Kit, 352mm²-380mm² ACCC, 230kV.

Product details

General

Connector Type
Terminal
Installation Torque Recommended in-lb
300 in-lb
Trade Name
HYLUG™
UPC
781810510926
UPC 12 Digit
7818105109266

Dimensions

Dimension - Inside Diameter inch
0.97 in
Dimension - Outside Diameter inch
1.14 in
Physical Attribute - Tongue Angle
Straight

Conductor Related

Conductor - ACCC Str Size
325 kcmil(Lisbon);330mm²(Oslo);380mm²(Amsterdam)
Conductor - ACCC Str Size Range
325mm²(Lisbon)-380mm²(Amsterdam)

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
4
Minimum Pack Quantity
1
Pallet Quantity
288