HUBBELL
Image of C11N C11N, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube
Image of C11N C11N, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube

C11N, Cast Bronze Ground Clamp, Cable to Water Pipe or Tube

Brand:

Burndy

Catalog ID:

C11N

Cast Bronze Ground Clamp, Cable to Water Pipe or Copper Tube, 10 - 2 AWG, 1/2"- 1" Water Pipe, pipe clamp:50 in-lb.

Connects grounding conductor to water pipe or copper tube

Features: For Connecting Grounding Conductor To Water Pipe Or Copper Tube, Water Pipe Size: 3/8 - 1 IN, Installation Torque: 50 IN-LB For Pipe And Wire Clamp, Length: 2.25 IN, Cross Flats: 0.63 IN, Width: 0.63 IN, Height: 1.81 IN, Armored Cable: No, Ground Strap: No

Product details

General

Application

For Bare Wire, Connecting Grounding Conductor To Water Pipe Or Copper Tube

Catalog Number

C11N

EU RoHS Indicator

Yes

Material

Bronze Alloy

Material - Hardware

Zinc Plated Steel

Plated

N

Plating Type

Unplated

Sub Brand

CLAMP

Type

Ground Clamp

UPC

781810142288

UPC 12 Digit

7818101422888

Dimensions

Dimension - Height inch

1.81 in

Dimension - Height mm

46 mm

Dimension - Hole Size inch

0.31 in

Dimension - Hole Size mm

8 mm

Dimension - L Length Overall mm

57 mm

Dimension - Length Overall inch

2.25 in

Dimension - Pad Width inch

0.63 in

Dimension - Width inch

0.63 in

Dimension - Width mm

16 mm

Conductor Related

Conductor - Armored Cable Size

N

Conductor - Copper Solid Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Solid Size Range

10 AWG-2 AWG

Conductor - Copper Str Size

10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG

Conductor - Copper Str Size Range

10 AWG - 2 AWG

Conductor - Pipe EMT Size

1/2 in;3/4 in;1 in

Conductor - Pipe EMT Size Range

1/2 in-1 in

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings