WBP_C5EPRRGY_PRODIMAGE
WBP_C5EPRRGY_PRODIMAGE
Discontinued

Cable, SPEEDGAIN« Category 5E, Riser/REELEX, Gray

Brand:

Hubbell Premise Wiring

Catalog ID:

C5EPRRGY

Cable, SPEEDGAIN« Category 5E, Riser/REELEX, Gray

UTP

Product details

General

Application
Riser
Cable Rating
Riser
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
1GbE
EU RoHS Indicator
Yes
Item Type
SPEEDGAIN Category 5e UTP Cable
Material - Jacket
PVC
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Type
UTP
UPC
662620201306

Electrical Ratings

Impedance
100

Conductor Related

Conductor Size
#24 AWG
Conductor Type
Solid Bare Copper
Nema Color
Gray
Pairs Or Conductor
4-Pair

Logistics

Carton Quantity
1000