WBP_C6ASRW_PRODIMAGE
WBP_C6ASRW_PRODIMAGE

Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, White

Brand:

Hubbell Premise Wiring

Catalog ID:

C6ASRW

Copper Solutions, Cable, NEXTSPEED, 10GBE, Riser Rated, Spool, White

UTP

Product details

General

Application
Riser
Cable Rating
Riser
Construction
Copper/Insulation Eccentricity Shall Be 90% Minimum
Data Transfer Rate
10GbE
EU RoHS Indicator
Yes
Item Type
NEXTSPEED Category 6A UTP Cable
Material - Jacket
PVC
OEM Brand Name
Hubbell Premise Wiring
Temperature Rating
-20oC to +50oC (-4oF to +122oF)
Type
UTP
UPC
662620201986

Electrical Ratings

Capacitance
5.6 nF/100 Meters @ 1 kHz
Impedance
100

Conductor Related

Conductor Size
#23 AWG
Conductor Type
Solid Bare Copper
Nema Color
White
Pairs Or Conductor
4-Pair

Logistics

Carton Quantity
1000