HUBBELL
WBP_C6ESPOR_PRODIMAGE
WBP_C6ESPOR_PRODIMAGE
Discontinued

Copper Solutions, Cable, Cat6 Enhanced, Plenum Rated, Spool, Yellow

Brand:

Hubbell Premise Wiring

Catalog ID:

C6ESPOR

Cable, NEXTSPEED 6E/550MHz, Plenum/Spool, Orange

UTP

Product details

General

Application

Plenum

Catalog Number

C6ESPOR

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 UTP Cable

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620288062

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Orange

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

2000

Resources and downloads