HUBBELL
WBP_C6FTPSPPK_PRODIMAGE
WBP_C6FTPSPPK_PRODIMAGE

Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Plenum Rated, Spool, Pink

Brand:

Hubbell Premise Wiring

Catalog ID:

C6FTPSPPK

Copper Solutions, Cable, Cat6, Foil Twisted Pair, 10 Gig, Plenum Rated, Spool, Pink

FTP

Product details

General

Application

Plenum

Catalog Number

C6FTPSPPK

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

Debris Shield Type

Foil Tape

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 FTP Cable

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

UPC

662620211596

Electrical Ratings

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

Pink

Pairs Or Conductor

4-Pair

Logistics

Carton Quantity

1000

Resources and downloads

Specifications