HUBBELL
WBP_C6RPEW_PRODIMAGE
WBP_C6RPEW_PRODIMAGE

Copper Solutions, Cable, Cat6, Plenum Rated, Reelex, LC, White

Brand:

Hubbell Premise Wiring

Catalog ID:

C6RPEW

Copper Solutions, Cable, Cat6, Plenum Rated, Reelex, LC, White

UTP

Product details

General

Application

Plenum

Cable Rating

Plenum

Catalog Number

C6RPEW

Construction

Copper/Insulation Eccentricity Shall Be 90% Minimum

Data Transfer Rate

1GbE, Limited 10GbE

EU RoHS Indicator

Yes

Item Type

NEXTSPEED Category 6 UTP Cable

Material - Jacket

Low Smoke PVC

OEM Brand Name

Hubbell Premise Wiring

Temperature Rating

-20oC to +50oC (-4oF to +122oF)

Type

Link

UPC

662620214337

Electrical Ratings

Capacitance

5.6 nF/100 Meters @ 1 kHz

Impedance

100

Conductor Related

Conductor Size

#23 AWG

Conductor Type

Solid Bare Copper

Nema Color

White

Pairs Or Conductor

4-Pair

Resources and downloads