HUBBELL
BUR_CB22A_ProdImage
BUR_CB22A_ProdImage

Substation - Aluminum End Cap

Brand:

Burndy

Catalog ID:

CB24A

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

CB24A

Connector Type

Pipe Cap / End Bell

Material

Aluminum Alloy

Material - Hardware

Aluminum

Plated

N

Plating Type

Unplated

UPC

781810143926

UPC 12 Digit

7818101439266

Dimensions

Dimension - B Length inch

2.38 in

Dimension - Height inch

6.98 in

Dimension - L Length Overall mm

88 mm

Dimension - Length Overall inch

3.46 in

Conductor Related

Conductor - AL Tube Std Size

5 IPS

Conductor - AL Tube Std Size Range

5 IPS

Conductor Type

AL Tube Std-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads