HUBBELL
WBP_CCFAC_PRODIMAGE
WBP_CCFAC_PRODIMAGE

Linkosity Products, Closure Cap for Male Devices, 10A, 2-6 Pole

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CCFAC

Linkosity Products, Closure Cap for Male Devices, 10A, 2-6 Pole

Standard Product

Product details

General

Catalog Number

CCFAC

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Receptacle Accessories

Material

Aluminum

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585342207

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50