HUBBELL
WBP_CCMAC_PRODIMAGE
WBP_CCMAC_PRODIMAGE

Linkosity Products, Closure Cap for Female Devices, 10A, 2-6 Pole

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CCMAC

Linkosity Products, Closure Cap for Female Devices, 10A, 2-6 Pole

Standard Product

Product details

General

Catalog Number

CCMAC

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Receptacle Accessories

Material

Aluminum

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585342191

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

50