HUBBELL
WBP_CCMBC_PRODIMAGE
WBP_CCMBC_PRODIMAGE

Signal and Control Products, Closure Cap for Female Receptacles, 10A 7 to 8-Pole, 20A and 30A

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CCMBC

Signal and Control Products, Closure Cap for Female Receptacles, 10A 7 to 8-Pole, 20A and 30A

Standard Product

Product details

General

Application

7-Pole thru 8-Pole 20/30A Male Receptacle Cap

Catalog Number

CCMBC

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Receptacle Accessories

Material

Aluminum

OEM Brand Name

Hubbell Wiring Device-Kellems

UPC

783585342214

Certifications And Compliance

Nema Rating

Non-NEMA

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

50