KIL_L_MBL-GGD4
KIL_L_MBL-GGD4

MBL701-GGD5 - 70W HPS Fluorescent 120V 1-1/2" Stanchion Mount with Globe and Guard

Brand:

Killark

Catalog ID:

MBL701-GGD5

70W HPS Fluorescent 120V 1-1/2" Stanchion Mount with Globe and Guard

  • Ballast tank and splice box – corrosion resistant copper-free aluminum alloy
  • Baked powder epoxy/polyester finish, electrostatically applied for complete, uniform corrosion protection
  • All external hardware – stainless steel
  • Guard – copper-free aluminum alloy
  • Normally shipped as components for quick delivery
  • Refractor guard – steel with corrosion resistant finish
  • Reflector – lightweight, corrosion resistant fiberglass reinforced polyester
  • Fluorescent models furnished with lamps.
  • Energy efficient instant on white light (2700K). 10,000 hour lamp life
  • HID lamp holders are E26 medium base

The MB Series is a compact low bay light fixture using compact fluorescent and HID lamps. The design of the MB Series makes it suitable for harsh and hazardous environments using a cast copper-free aluminum. Its low profile and compact design allow the MB Series to fit in areas where larger fixtures would not fit while still supplying high quality illumination.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Stanchion 25°
Optic Type
Glass Globe - Fluted
Series
MB
UPC
783936995182

Dimensions

Hub Size
1-1/2"

Electrical Ratings

Frequency Rating
60 Hz
Voltage Rating
120 VAC
Wattage
70 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity
1

Resources and downloads