CMC_CFPX_ProdImage
CMC_CFPX_ProdImage

CFPX-12-2S-50T Copper Pad Extensions

Brand:

Connector Mfg. Co. (CMC)

Catalog ID:

CFPX-12-2S-50T

Copper pad extensions

Adapters provide the means to connect virtually any required number of conductors to atransformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions;Slotted rail allows for adjustable height for easy transformer reconnection/replacement;Tin plated;Other pad extensions are available. Consult factory

  • Adapters provide the means to connect virtually any required number of conductors to atransformer using NEMA two-hole terminal lugs. Stacking type terminal lugs can also be used where more conductor connections are required than available mounting positions
  • Slotted rail allows for adjustable height for easy transformer reconnection/replacement
  • Tin plated
  • Other pad extensions are available. Consult factory

Product details

General

Material
Copper, Type C110
UPC
192663107346

Dimensions

Dimension - Hole Size inch
0.56 in
Height
10 in
Length
18.75 in
Width - Pad
0.5 in

Resources and downloads