CH10C, Cable Tie Hanger
Request a Quote
Brand:
Burndy
Catalog ID:
CH10C
Nylon Cable Hanger.
Product details
Resources and downloads
Product details
General
Color
Natural
Material
NYLON 6/6
Mounting Method
Screw
Trade Name
UNIRAPâ„¢
UPC
781810336397
Dimensions
Dimension - Bundle Diameter Max inch
0.62
Dimension - Width inch
0.38 in
Dimension - Width mm
10 mm
Certifications And Compliance
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Certification - UV Rated
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Logistics
Carton Quantity
1000
Minimum Pack Quantity
1000
Packaging Type
Bag
Resources and downloads
Specifications
CH10C Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_CH_CABLE_HANGERS_LineArt
Sales Drawings
50042701