HUBBELL
Image of CL250516TN CL250516TN, Copper Lay-in Lug, Tin Plated
Image of CL250516TN CL250516TN, Copper Lay-in Lug, Tin Plated

CL250516TN, Copper Lay-in Lug, Tin Plated

Brand:

Burndy

Catalog ID:

CL250516TN

COPPER LAY-IN-LUG WIRE RANGE: 250 kcmil - #6 STEEL SET SCREW TIN PLATED.

  • UL486A-B Wire Connectors
  • CSA Certified
  • Suitable for copper conductors only

Product details

General

Catalog Number

CL250516TN

Plated

Y

Plating Type

Tin

Trade Name

QIKLUGâ„¢

UPC

781810505168

UPC 12 Digit

7818105051688

Dimensions

Dimension - Height inch

1.79 in

Dimension - Hole Size inch

0.33 in

Dimension - Length Overall inch

2.20 in

Dimension - Pad Width inch

0.80 in

Dimension - Width inch

0.80 in

Conductor Related

Conductor - Copper Solid Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 AWG;2/0 AWG;3/0 AWG;4/0 AWG

Conductor - Copper Solid Size Range

6 AWG-4/0 AWG

Conductor - Copper Str Size

6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG;3/0 AWG;4/0 AWG;250 kcmil

Conductor - Copper Str Size Range

6 AWG - 250 kcmil

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

70

Minimum Pack Quantity

1

Resources and downloads