HUBBELL
CP_PARA_CLAMP_PHOTO_BW
CP_PARA_CLAMP_PHOTO_BW

Substation - Aluminum Parallel Groove Clamp

Brand:

Burndy

Catalog ID:

CP40AL4

Substation Connectors.

Product details

General

Application

Substation

Catalog Number

CP40AL4

Connector Type

Spacer

Material

Aluminum Alloy

Plated

N

Plating Type

Unplated

UPC

781810456194

UPC 12 Digit

7818104561944

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

4

Resources and downloads