HUBBELL
CP450S
CP450S

Weatherproof Closure Plugs, 1/2 in. NPT, Polybag of 4, Gray

Brand:

TayMac

Catalog ID:

CP450S

Weatherproof Closure Plug, 1/2 in. NPT, Gray, 4-Pack, Polybag

Product details

General

Accessory Type

Box

Catalog Number

CP450S

Color

Gray

Construction

Metallic

EU RoHS Indicator

Contact Manufacturer

Material

Cast Metal

Type

Closure Plugs

UPC

092326110075

Weather Resistant

Yes

Dimensions

Dimensions

0.29 in x 6.13 in x 5 in

Height

5 in

Length

0.29 in

Weight

0.04 lb

Width

6.13 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

Logistics

Carton Quantity

30

Minimum Pack Quantity

1

Packaging Type

Polybag

Pallet Quantity