HUBBELL
WBP_CR16914_PRODIMAGE
WBP_CR16914_PRODIMAGE

Replacement Interior, Replacement Interior for PH6574TV and PH6594TV

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CR16914

Replacement Interior for PH6574TV and PH6594TV

Corrosion Resistant

Product details

General

Catalog Number

CR16914

Color

Black

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Single

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • For Use With - Phone/TV Traditional Metallic Inlet
  • Product Type - Replacement Interiors

UPC

783585257600

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Connectivity

Screw Terminals

Current Rating

Telephone/CATV

Phase

Single Phase

Voltage Rating

Telephone kV

Voltage Rating Description

Telephone kV

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#18 AWG to #14 AWG

Certifications And Compliance

Industry Standard(s)

UL Listed

Nema Rating

Non-NEMA

Logistics

Carton Quantity

20