HUBBELL
WBP_CS75IT4_PRODIMAGE
WBP_CS75IT4_PRODIMAGE
play
Marine Electrical Products

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 120/208V AC, 4- Pole 5-Wire Grounding, Pre-Wired

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

CS100IT5

Heavy Duty Products, IEC Pin and Sleeve Devices, Marine Grade, Ship to Shore, Cable Set, 100A 120/208V AC, 4- Pole 5-Wire Grounding, Pre-Wir ed, Yellow, For Boats With Isolation

Standard Product

Product details

General

Application

  • Ship-To-Shore Cables

Catalog Number

CS100IT5

Color

Yellow

Environmental Conditions

Indoor and Outdoor

EU RoHS Indicator

No

Item Type

Molded Male and Female Ends, For Use with Isolation Transformer

Jacket

STOW

Material

Copper

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environmental - Moisture Resistance - IP56 Suitability

Specifications

  • Application - Isolation Transformer
  • Length - 100 ft. (30.4m)
  • Product Type - Shore Power Cable Sets

UPC

783585502502

Electrical Ratings

Amperage Rating

100 A

Current / Amperage Rating

100 A

Current Rating

100 A

Phase

Three Phase

Voltage Rating

120/208V AC kV

Wattage

20800

Conductor Related

Cord Length

1200

Certifications And Compliance

Industry Standard(s)

UL Listed

Resources and downloads