HUBBELL
WBP_CS1976_PRODIMAGE
WBP_CS1976_PRODIMAGE

Relay Rack, 7' x 6", With Covers, Black

Brand:

Hubbell Premise Wiring

Catalog ID:

CS1976

Relay Rack, 7' x 6", with Cover

Rack + Vertical Cable Management

Product details

General

Application

  • Covers

Catalog Number

CS1976

Color

Black

EU RoHS Indicator

Yes

Item Type

Equipment Rack

Material

Aluminum

OEM Brand Name

Hubbell Premise Wiring

Specifications

  • Angled Base - Extruded aluminum
  • Angled Top - Extruded aluminum
  • Assembly Kit - Steel
  • Combo Screw - Steel
  • Vertical Member - Extruded aluminum
  • Washer - Nylon

UPC

662620284514

Dimensions

Depth

10.5 in

Thickness

0.14

Width

32.25 in

Certifications And Compliance

Industry Standard(s)

  • EIA/ECA-310-E Universal Mounting Pattern
  • UL 1863

Logistics

Carton Quantity

1