HUBBELL
CSC075
* Representative image
CSC075
play
TayMac: Aluminum Series Conduit Bodies

CONDUIT BODY COVERS

Brand:

TayMac

Catalog ID:

CSC125

1-1/4 in. Stamped Aluminum Cover

  • Lightweight aluminum construction provides corrosion resistance and easy installation.
  • Screws included.

Product details

General

Catalog Number

CSC125

EU RoHS Indicator

Contact Manufacturer

Fitting Type

Conduit Bodies

Material

Aluminum

Type

Conduit Body Replacement Parts

UPC

092326213837

Dimensions

Dimensions

7.29 in x 2.5 in x 0.18 in

Height

0.18 in

Length

7.29 in

Trade Size

1-1/4 in

Weight

0.115 lb

Width

2.5 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

UL Listed

NEC

Compliant

Nema Rating

NEMA 3R

Logistics

Carton Quantity

50

Minimum Pack Quantity

1

Pallet Quantity

Resources and downloads