HUBBELL
BUR_PPHID_264192_CTSSBC
BUR_PPHID_264192_CTSSBC

CT110200SSBC, Nylon Cable Tie, 110 lb Tensile Strength, Stainless Steel Barb, 8.7" Long, Natural

Brand:

Burndy

Catalog ID:

CT110200SSBC

Nylon Stainless Steel BARB Cable Ties, 8.7 IN L, .28 IN W, Tensile Strength: 110 Lbs,Color:Natural.

Stainless Steel Barb Tie

Nylon 6/6 Standard, Self-locking stainless steel barb,Maximum strength and adjustability for versatility

Product details

General

Application

For use with self-locking stainless steel barb

Catalog Number

CT110200SSBC

Color

Natural

EU RoHS Indicator

Yes

Material

NYLON 6/6

Rating - Minimum Tensile Strength lbs

110 lb

Sub Brand

UNIRAP,CABLE TIE

Trade Name

UNIRAPâ„¢

Type

CT_SSB

UPC

781810564769

Dimensions

Dimension - Bundle Diameter Max inch

2.01

Dimension - L Length Overall mm

221 mm

Dimension - Length Overall inch

8.70 in

Dimension - Width inch

0.28 in

Dimension - Width mm

7 mm

Certifications And Compliance

Buy American Compliant

No

Certification - CSA Approved

Yes

Certification - cULus

Y

Certification - ETL

No

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

5000

Minimum Pack Quantity

100