HUBBELL
BUR_PPHID-264171_CT-BLK
BUR_PPHID-264171_CT-BLK

CT50300M00, Cable Tie, 50 Lb Tensile, UV Black

Brand:

Burndy

Catalog ID:

CT50300M00

Nylon UNIRAP - 50 Lb. Tensile Strength.

Standard Cable Tie

Product details

General

Catalog Number

CT50300M00

Color

Black

Color Code

Black

Material

NYLON 6/6

Military Specification

MS3367

Operating Temperature Celcius Max

85 °C

Operating Temperature Celcius Min

-40 °C

Rating - Minimum Tensile Strength lbs

50

Rating - Minimum Tensile Strength N

50

Trade Name

UNIRAPâ„¢

UPC

781810332832

UPC 12 Digit

7818103328322

Dimensions

Dimension - Bundle Diameter Max inch

3

Dimension - L Length Overall mm

282 mm

Dimension - Length Overall inch

11.1 in

Dimension - Width fraction

9/50 in

Dimension - Width inch

0.18 in

Dimension - Width mm

5 mm

Certifications And Compliance

Certification - 94V0 Rated

N

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

Yes

Industry Standard(s)

Military Specified (Mil-Spec)

Military Spec Number

MS3367-7-0

Standards - Industry Standards Met

Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5000

Minimum Pack Quantity

5000

Packaging Type

Bag

Resources and downloads