HUBBELL
CTSD
* Representative image
CTSD

N3R CT Single Door Hinged-Cover 12X18X10 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

CTSD121810

N3R CT Single Door Hinged-Cover 12X18X10 Carbon Steel - Gray

  • Manufactured from 14 gauge carbon steel
  • Fully seam welded and ground smooth, with weep hole
  • Drip shield
  • Lift off hinges, gasketed doors
  • Supplied with non-locking 1/4 turn latch
  • Meter seal provisions
  • Mounting holes in back
  • Supplied with studs in back of enclosure to support optional wood sub panel

Product details

General

Application

Designed as a housing for current and voltage transformers, recorders, meters, junction box, service box, rely and/or for terminal instrumentation.

Catalog Number

CTSD121810

Color

Ansi-61 Gray Smooth

Construction

Seam and Tack Welded

Cover Type

Hinged Cover

EU RoHS Indicator

No

Finish Type

Smooth

Knockouts

No

Listings

UL, CSA

Material

Carbon Steel

Mounting Type

Mounting Holes

Number of Doors (Fixed)

1

Type

Enclosure

UPC

786725854080

Dimensions

Cubic Capacity

2160 cu.in

Depth

10 in

Height

18 in

Weight

27 lb

Width

12 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certified Listed

cULus

Nema Rating

3R

UL Listed

Yes

Logistics

Carton Quantity

1

Resources and downloads