HUBBELL
CTSS_UNIRAP_SSTIES_Photo_BW
CTSS_UNIRAP_SSTIES_Photo_BW

CTSS2501000Q, 304 Stainless Steel Cable Tie, 250 lb Tensile

Brand:

Burndy

Catalog ID:

CTSS2501000Q

UNIRAP Cable Ties Stainless Steel.

  • Smooth, rounded edges help ensure safe, efficient handling
  • Ergonomically designed installation tools consistently tensions and cuts off ties leaving flush edges
  • Flame retardant and non-toxic for applications where safety from fire is critical

Product details

General

Color

Natural

Material

Stainless Steel

Rating - Minimum Tensile Strength N

250

Trade Name

UNIRAPâ„¢

UPC

781810368220

UPC 12 Digit

7818103682200

Dimensions

Dimension - Bundle Diameter Max inch

10

Dimension - L Length Overall mm

838 mm

Dimension - Length Overall inch

33 in

Dimension - Pad Width inch

0.39 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1