HUBBELL
Image of IDA1000A DC Remote Adapter
Image of IDA1000A DC Remote Adapter

DC Remote Adapter

$1,200.63 USD

Brand:

GAI-Tronics

Catalog ID:

IDA1000A

DC Remote Adapter, 2 Frequency Control

Product details

General

Application

  • Police, Fire, Ambulance
  • Utilities, Taxis, Airlines
  • Forestry, Parks, Recreation
  • Industries, Municipalities, Construction
  • Security & Public Safety

Catalog Number

IDA1000A

Color

Black

Signal Type

Analog

Type

Adapters / Termination Panels

UPC

850025795470

Dimensions

Dimensions

5.3 in x 7.02 in x 1.35 in

Height

1.35 in

Length

5.3 in

Weight

4 lb

Width

7.02 in

Electrical Ratings

Signal

600 Ohm

Voltage Rating Description

10.5 - 16 VDC