HUBBELL
DCCSLW39
* Representative image
DCCSLW39

Light Strip Daisy Chain Cable Male/Female 39 Inches

Brand:

Wiegmann

Catalog ID:

DCCSLW39

Light Strip Daisy Chain Cable Male/Female 39 Inches

39 in. daisy chain with female and male connectors. Allows connection of up to 16 lights with AC power and 8 lights with DC power.

Product details

General

Application

Lighting

Catalog Number

DCCSLW39

Color

White

Type

Light Strip

UPC

786725885664

Dimensions

Actual Depth

0.5 in

Actual Width

9.5 in

Depth

1 in

Height

15 in

Width

10 in

Logistics

Carton Quantity

50

Resources and downloads