HUBBELL
AirDeflector
AirDeflector

PTAC Air Deflector, 30.0 in. Inside Dimension

Brand:

TayMac

Catalog ID:

DF30

PTAC Air Deflector, 30.0 in. Inside Dimension

  • Heavy duty polystyrene
  • 30 in. inside dimension
  • Includes 15 adapter wedges for precision installation
  • Includes mounting hardware

Product details

General

Catalog Number

DF30

Color

Clear

EU RoHS Indicator

Contact Manufacturer

Material

Plastic

UPC

092326112895

Dimensions

Dimensions

6 in x 30.5 in x 7.5 in

Height

7.5 in

Length

6 in

Weight

1.875 lb

Width

30.5 in

Width Inside

30 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

4

Minimum Pack Quantity

4

Pallet Quantity