WBP_DRUBGFI15_PRODIMAGE
WBP_DRUBGFI15_PRODIMAGE

DIN Rail Utility Box, Complete Unit- GFCI with 5A Circuit Breaker, 1) 15A Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DRUBGFI15CB5

DIN Rail Utility Box, Complete Unit- GFCI with 5A Circuit Breaker, 1) 15A Gray.

Hubbell’s DIN Rail Utility Box offers a labor saving way to provide utility power to any control cabinet. Installing the DIN Rail Utility Box is as easy as snapping the box onto a 35mm DIN Rail and connecting the line, neutral and ground wires to the terminal block. Utility power for fans, lights, laptop computers, testers or any other power requirement. If load limiting is a concern, Hubbell’s “CB” version comes with a 5 Amp circuit breaker that provides over-current protection to make sure that large loads are not drawn from the DIN Rail Utility Box. All Hubbell DIN Rail Utility Boxes may be mounted either vertically or horizontally on the DIN Rail; the “H” version comes with the terminal block mounted for easy wiring when the DIN Rail Utility Box is mounted horizontally.

  • It provide utility power to any control cabinet
  • Optional auxiliary contacts for feed through capability
  • Pre-wired "kits" are available for end-user customization

20A 125V, 2-Pole 3-Wire Grounding

Product details

General

Color
Gray
Construction
Molded and Fabricated
EU RoHS Indicator
No
Horsepower - Maximum
0.5
Item Type
Complete Unit
Material - Mounting Hardware
Vertical Mount, DIN Rail Mount
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Type
Box and Device
UPC
783585108063

Dimensions

Dimensions
5.62 in x 3.31 in x 2.54 in
Display Size
Standard Sized Product
Height
2.54 in
Length
5.62 in
Weight
1.15 lb
Width
3.31 in

Electrical Ratings

Amperage Rating
15 A
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Cable Entry
Terminals
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
UL Listed
Nema Rating
5-15R

Logistics

Carton Quantity
5
Pallet Quantity
560