HUBBELL
DSRP
* Representative image
DSRP

Door Switch End Limit Roller Plunger

Brand:

Wiegmann

Catalog ID:

DSRP

Door Switch End Limit Roller Plunger

Door switch with roller plunger for use with LED strip light.

Product details

General

Application

Lighting

Catalog Number

DSRP

EU RoHS Indicator

No

Rated Current

28 - 0.27 A

Type

Door Switch

UPC

786725885695

Dimensions

Actual Depth

1.18 in

Actual Height

3.31 in

Actual Width

1.19 in

Depth

1 in

Height

3 in

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Logistics

Carton Quantity

1

Resources and downloads