ACME_PPH_534_AV_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AV_PRODUCT_IMAGE

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 175kVA

Brand:

Acme Electric

Catalog ID:

DTFA01754S

Drive Isolation Transformer - Three Phase, 230Δ - 230Y/133V, 175kVA

  • Copper terminations for trouble free operation
  • Wound core and strip winding for low losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units
  • Optional weather shield - WSA4

Product details

General

ANFC Taps
2
BNFC Taps
2
Construction
Ventilated
Electrostatic Shield
Shielded
kVA
175
Max Temperature Rise
150 Degrees Celsius
Mounting Type
Floor
Primary Voltage
230Δ
Product Category
Drive Isolation Transformer
Secondary Voltage
230Y/133 V
Taps % Steps
2.5%
UL Insulation Class
220°C
UPC
047503000656
Winding Material
AL

Dimensions

Dimensions
29.88 in x 32.9 in x 41.52 in
Height
41.52 in
Length
29.88 in
Weight
1110 lb
Width
32.9 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
230D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Nema Rating
NEMA 2
UL Standard
UL 1561