HUBBELL
ACME_T3793133S_01_PRODIMAGE
ACME_T3793133S_01_PRODIMAGE
ACME_T3793133S_04_PRODIMAGE
ACME_T3793133S_02_PRODIMAGE
ACME_T3793133S_03_PRODIMAGE

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 14kVA

Brand:

Acme Electric

Catalog ID:

DTGA0142S

Drive Isolation Transformer - Three Phase, 460Δ - 230Y/133V, 14kVA

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

Product details

General

ANFC Taps

1

BNFC Taps

1

Catalog Number

DTGA0142S

Construction

Encapsulated

Electrostatic Shield

Shielded

kVA

14

Max Temperature Rise

115 Degrees Celsius

Mounting Type

Floor

Primary Voltage

460Δ

Product Category

Drive Isolation Transformer

Secondary Voltage

230Y/133 V

Taps % Steps

5%

UL Insulation Class

180°C

UPC

047503695234

Winding Material

AL

Dimensions

Dimensions

9.03 in x 20.3 in x 18.86 in

Height

18.86 in

Length

9.03 in

Weight

270 lb

Width

20.3 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

460D V

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA Standard

C22.2 No. 47

Nema Rating

NEMA 3R

UL Standard

UL 506

Logistics

Carton Quantity

1

Pallet Quantity

4