ACME_PPH_534_AN_PRODUCT_IMAGE
* Representative image
ACME_PPH_534_AN_PRODUCT_IMAGE

Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 7.5kVA

Brand:

Acme Electric

Catalog ID:

DTGB72S

Drive Isolation Transformer - Three Phase, 460Δ - 460Y/266V, 7.5kVA

  • Copper terminations for trouble free operation
  • Wound Core and Strip Winding for Low Losses
  • Electrostatic shield for enhanced protection
  • Full capacity taps on all units

Product details

General

ANFC Taps
1
BNFC Taps
1
Construction
Encapsulated
Electrostatic Shield
Shielded
kVA
7.5
Max Temperature Rise
115 Degrees Celsius
Mounting Type
Wall
Primary Voltage
460Δ
Product Category
Drive Isolation Transformer
Secondary Voltage
460Y/266 V
Taps % Steps
5%
UL Insulation Class
180°C
UPC
047503088234
Winding Material
AL

Dimensions

Dimensions
7.37 in x 19.25 in x 15.21 in
Height
15.21 in
Length
7.37 in
Weight
180 lb
Width
19.25 in

Electrical Ratings

Frequency Rating
60 Hz
Primary Voltage
460D V

Certifications And Compliance

CSA Standard
C22.2 No. 47
Nema Rating
NEMA 3R
UL Standard
UL 506

Logistics

Carton Quantity
1
Pallet Quantity
8