HUBBELL
PROG_P860002_001_PRODIMAGE
PROG_P860002_001_PRODIMAGE
PROG_P860002_001_detail_PRODIMAGE
PROG_PL_1595_eComm Collection Graphics_4.5_Debut_B_GeneralLit
+2
PROG_debut_etched glass1_IMGIMG_8951_detailshot

Debut Collection Frosted Seeded Glass Shade

$21.34 USD
OR

Brand:

Progress Lighting

Catalog ID:

P860002-001

Collection name:

Debut

Glass accessory shades in frosted seeded finishes are available to complement traditional or vintage lamps for the Debut collection.

  • Frosted Seeded Glass Shade.
  • A uniquely vintage modern feel.
  • Makes a great statement piece for a variety of interiors.

Product details

PROG_PL_Design_Series_logo_GOLD_logo

General

Can be mounted up or down

No

Catalog Number

P860002-001

Category General

Accessories

Color

White

Color Generic

White

Construction Material - Main

Glass

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Unfinished

Fixture Type

Accessory

Glass

Etched

Indoor/Outdoor

Indoor

Lamp Included

No

Lifestyle

  • Farmhouse
  • Transitional
  • Urban Industrial
  • Vintage Electric

Mount location

Fixture

Mounting for outlet box included

No

New Products

No

Photocell

No

Power Source

N/A

Power Source Required?

No

Prewired

No

Style

Traditional/Casual

Type

Lamp Shade

UPC

785247210091

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

4.25 in x 4.25 in x 5.875 in

Height

5.875 in

Length

4.25 in

Note Weight of fixture exceeds NEC limits

No

Weight

0.62 lb

Width

4.25 in

Width Diameter Descriptor

dia.

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Other Heavy Metal Content Indicator

No

Title 20

N/A

Title 22

No

Title 24

No

Logistics

Carton Quantity

1

Pallet Quantity

192