HUBBELL
WBP_ECMBR6_PRODIMAGE
WBP_ECMBR6_PRODIMAGE

Rear Cable Management Mounting Bar, 19" X 6" Offset, Rack Mount, Economy

Brand:

Hubbell Premise Wiring

Catalog ID:

ECMBR6

Rear Cable Management Mounting Bar, 19" X 6" Offset, Rack Mount, Economy

  • Screws to Rear Flange of 19" Rack

Product details

General

Catalog Number

ECMBR6

EU RoHS Indicator

Yes

Specifications

  • Depth - 6 inch
  • Finish - Black powder coat
  • Material - 4 AWG Steel Wire

Type

Cable Mgmt Bars

UPC

662620243092

Logistics

Carton Quantity

50