EG88G
* Representative image
EG88G
EG88G_back
EG88G_side

NEMA 12 Exhaust Grille With G3 Filter 5.9X5.9 Light Gray

Brand:

Wiegmann

Catalog ID:

EG66G

NEMA 12 Exhaust Grille With G3 Filter 5.9X5.9 Light Gray

Replacement exhaust grille for the FF66 Series filter fans. Available in light gray or black. Installation is done outside of the enclosure. No tools necessary.

Product details

General

Application
  • Ventilation
  • Temperature Control
Color
Gray
Cutout
4.95x4.95
EU RoHS Indicator
No
Material
ABS Plastic
Type
Exhaust Grille
UPC
786725886999

Dimensions

Actual Depth
1.2 in
Actual Height
5.9 in
Actual Width
5.9 in
Depth
1 in
Height
6 in
Mounting Depth
0.84 in
Width
6 in

Certifications And Compliance

Certified Listed
UL/cUL Recognized

Logistics

Carton Quantity
30