ELB075
* Representative image
ELB075
play
TayMac: Aluminum Series Conduit Bodies

EMT Conduit Bodies

Brand:

TayMac

Catalog ID:

ELB300

3 in. EMT LB Type Body

  • Durable die cast aluminum construction
  • Premium powder coat finish
  • Combination head screw

Product details

General

Application
For use with EMT conduit, for pulling access or to split into multiple directions.
Conduit Type
EMT
Fitting Type
Conduit Bodies
Material
Aluminum
Type
LB Type Conduit Bodies
UPC
050169815977

Dimensions

Dimensions
12.835 in x 4.488 in x 5.906 in
Height
5.906 in
Length
12.835 in
Trade Size
3 in
Weight
3.074 lb
Width
4.488 in

Certifications And Compliance

NEC
Compliant
Nema Rating
NEMA 3R

Logistics

Carton Quantity
1
Pallet Quantity
120