HUBBELL
Image of ES2W2WBOX ES2W2WBOX, Insulated Aluminum Service Entrance Compression Sleeve
Image of ES2W2WBOX ES2W2WBOX, Insulated Aluminum Service Entrance Compression Sleeve

ES2W2WBOX, Insulated Aluminum Service Entrance Compression Sleeve

Brand:

Burndy

Catalog ID:

ES2W2WBOX

BARRELS A/B: ACSR: 4 AL,CU: 3,4STR/2 SOL COLOR: ORANGE DIE INDEX: BG, 5/8.

  • Pre-insulated service entrance compression connector
  • Polyethylene caps prevent dirt from accumulating in barrel, grip cable for easy two-hand installation, seal out moisture
  • Connector is anchored to jacket assuring the connector is under the die when crimping
  • Prefilled with joint compound and stripsealed to limit oxidation and increase life of the connection

Product details

General

Catalog Number

ES2W2WBOX

Die Index

BG

Insulation

Y

Insulation Type

Nylon

Material

Aluminum

Plated

Y

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Trade Name

INSULINKâ„¢

Type

Insulated Service Entrance Connectors

UPC

781810085028

UPC 12 Digit

7818100850288

Dimensions

Dimension - L Length Overall mm

70 mm

Dimension - Length Overall inch

2.75 in

Dimension - Outside Diameter inch

.75 in

Conductor Related

Conductor - ACSR Str Size A

4 AWG

Conductor - ACSR Str Size B

4 AWG

Conductor - AL Str Size A

3 STR,4 STR, 2 SOL

Conductor - AL Str Size B

3 STR,4 STR, 2 SOL

Conductor - Copper Str Size A

3 STR,4 STR, 2 SOL

Conductor - Copper Str Size B

3 STR,4 STR, 2 SOL

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

24

Minimum Pack Quantity

96

Pallet Quantity

11136

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings