HUBBELL
PROG_P860040_028_hero_PRODIMAGE
PROG_P860040_028_hero_PRODIMAGE
play
Edgelit
PROG_Edgelit Accessory12_detailshot
+2
PROG_P860040_028_detail1_PRODIMAGE
Discontinued
Clearance

Everlume Collection Edgelit Recessed 18" Cable with Terminals

$1.10 USD
$6.16 USD

Brand:

Progress Lighting

Catalog ID:

P860040-028

Collection name:

Edgelit Recessed

18” Cable with terminal, compatible with P800004 and P800005 Edgelit Recessed. The 18" cable allows for the junction box to be remote and mounted further away from the fixture.

  • Finished in Satin White
  • Use with P800004/P800005 LED Edglit Recessed
  • 1/2" diameter and 18" length
  • Allows for junction box to be remote

Product details

General

Can be mounted up or down

No

Catalog Number

P860040-028

Category General

Recessed

Color

White

Color Generic

White

Construction Material - Main

Galvanized Steel

Convertible fixture includes both mounts

No

Dusk to Dawn

No

EU RoHS Indicator

Contact Manufacturer

Finish Name

Satin White

Finish Type

Painted

Fixture Type

Accessory

Indoor/Outdoor

Indoor

Lamp Included

No

Lamp Type Basic

Accessories

Mount location

recessed

Mounting for outlet box included

NA

New Products

No

Photocell

No

Power Source

Hardwired

Power Source Required?

Yes

Prewired

Yes

Room Type

  • Bedroom
  • Closets
  • Garage
  • Hall & Foyer
  • Kitchen
  • Sitting Room

UPC

785247230792

Warranty Length

1-year Limited Warranty

Dimensions

Dimensions

18 in x 0.5 in x 0.5 in

Height

0.5 in

Length

18 in

Weight

0.05 lb

Width

0.5 in

Width Diameter Descriptor

W.

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120 V

Conductor Related

Wire Length

18 in

Certifications And Compliance

Americans with Disabilities Act

No

Buy American Compliant

No

Certified Listed

cCSAus

Certified Listed Location

Damp Location Listed

DarkSky

No

Energy Efficient

No

ENERGY STAR Certified

No

EnergyStar

No

JA8

No

Title 20

Yes

Title 22

No

Title 24

No

Logistics

Carton Quantity

250

Pallet Quantity

50000

Resources

Instruction Sheet Number

93100362

Resources and downloads