HUBBELL
WBP_FAMTRJK_PRODIMAGE
WBP_FAMTRJK_PRODIMAGE

Keystone Snap Fit, Black, Black, Black, MT-RJ

Brand:

Hubbell Premise Wiring

Catalog ID:

FAMTRJKBK

Fiber Adapter, Snap-Fit, MTJR, Multi Mode, Flush, Black

  • Snap Fit
  • Black Housing
  • Flush
  • MT-RJ
  • Black Adapter

Standard Product

Product details

General

Application

Data Outlet

Catalog Number

FAMTRJKBK

Color

Black

Color - Housing

Black

Environmental Conditions

Indoor

EU RoHS Indicator

Yes

Item Type

MT-RJ

Material

Thermoplastic

Material - Mounting Hardware

Snap-In

Mounting Type

Flush

OEM Brand Name

Hubbell Premise Wiring

Repeatability

0.1 dB

Service Life

500 matings

Size

0.58" X 0.76"

Style

MT-RJ

Sub Brand

OptiChannel

Temperature Rating

0C to 70C

UPC

662620849812

Dimensions

Display Size

0.58" X 0.76"

Electrical Ratings

Connectivity

Receptacle

Insertion Loss

0.75 dB

Return Loss

26

Conductor Related

Fiber Size

125 Micron

Certifications And Compliance

Industry Standard(s)

Telcordia GR-326-CORE;TIA-568-C.3;TIA-604 FOCIS-12

Logistics

Carton Quantity

25

Resources and downloads