HUBBELL
BUR_PPHID-264274_FD
BUR_PPHID-264274_FD

FD645C5, Substation - Copper Stud Connector

Brand:

Burndy

Catalog ID:

FD645C5

Copper Stud Connectors.

Product details

General

Application

Substation

Catalog Number

FD645C5

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUMâ„¢ Silicon Bronze

Physical Attribute - Number of Holes

4

Physical Attribute - Pad Configuration

3x3 - 4 holes

Physical Attribute - Pad Orientation

In-line

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810118917

UPC 12 Digit

7818101189177

Dimensions

Dimension - B Length fraction

1-3/4 in

Dimension - B Length inch

1.75 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

3.00 in

Dimension - F Width Center to Center inch

1.75 in

Dimension - L Length Overall mm

145 mm

Dimension - Length Overall inch

5.72 in

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

3/4 in

Dimension - Pin Diameter inch

0.750 in

Dimension - Thread Size

3/8-12

Dimension - Threads per inch

12

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads